IESNA:LM-63-2002
[TEST]P1644517
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-722-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 70CRI 2200K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9298.3
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
880.5 1234.2 1567.6 1765.7 1924.5 2063.1 2164.4 2193.2 2231.8 2410.2 2754.1 3133.2 3492.1 3813.1 4076.5 
4280.5 4394.9 4429.5 4342.6 4120.3 3713.7 3118.2 2478.2 1897.7 1306.1 784.4 473.3 344.5 299.4 266.1 234.0 
186.3 132.7 79.1 11.1 0.0 0.0 
880.5 1238.8 1548.0 1762.4 1922.5 2066.4 2167.0 2198.4 2237.6 2405.6 2745.6 3128.6 3478.4 3795.4 4058.9 
4264.1 4383.1 4421.7 4342.6 4134.7 3752.9 3112.3 2468.4 1885.3 1291.1 775.9 467.4 345.2 300.7 266.1 232.1 
184.3 131.4 81.7 11.8 0.0 0.0 
880.5 1223.7 1531.0 1741.5 1912.1 2064.4 2176.8 2221.9 2261.2 2395.2 2678.9 3043.7 3389.5 3690.8 3951.7 
4152.3 4293.5 4358.9 4324.3 4161.5 3844.4 3345.7 2686.1 2078.8 1472.1 907.3 544.5 367.4 312.5 273.9 236.0 
185.0 138.6 92.8 33.3 0.0 0.0 
880.5 1218.5 1519.9 1734.9 1918.0 2086.0 2223.9 2297.8 2340.3 2433.1 2644.2 2961.3 3286.2 3576.4 3830.1 
4032.7 4198.8 4309.9 4349.1 4283.7 4083.0 3685.6 3154.8 2501.7 1842.1 1194.3 712.5 434.1 327.5 281.7 239.9 
188.9 148.4 100.7 38.6 0.0 0.0 
880.5 1183.2 1470.8 1697.0 1883.3 2068.3 2233.7 2350.7 2418.1 2488.7 2625.9 2848.9 3135.8 3418.9 3656.8 
3881.7 4071.9 4224.2 4353.0 4412.5 4357.0 4103.3 3714.4 3165.2 2515.5 1809.5 1147.9 669.4 404.6 316.4 274.6 
220.3 162.8 112.4 48.4 0.0 0.0 
880.5 1135.5 1416.6 1642.8 1830.4 2027.1 2225.2 2386.0 2498.5 2588.7 2686.7 2822.7 3023.4 3286.2 3558.8 
3803.9 4004.6 4173.3 4352.4 4520.4 4631.5 4636.1 4460.9 4088.9 3520.2 2815.5 2054.6 1327.0 759.6 462.8 323.6 
231.4 141.9 88.9 34.6 0.0 0.0 
880.5 1095.6 1332.3 1555.8 1746.0 1939.5 2136.3 2320.0 2486.7 2618.1 2739.0 2853.4 2978.3 3151.5 3374.4 
3643.8 3932.7 4214.4 4496.8 4827.0 5139.4 5311.4 5414.6 5395.0 5178.0 4670.1 3886.9 2916.8 1896.4 1015.9 
494.2 250.4 156.9 101.3 53.6 4.6 0.0 
880.5 1035.5 1219.2 1415.3 1600.9 1780.0 1955.9 2135.0 2316.7 2491.3 2650.1 2788.7 2924.7 3069.2 3226.0 
3402.5 3625.5 3887.6 4183.7 4578.6 5162.3 5677.4 5913.4 6194.5 6339.0 6251.4 5803.6 5000.9 3947.7 2759.3 
1922.5 1200.9 581.1 194.2 87.6 15.7 0.0 
880.5 979.9 1100.8 1243.3 1399.6 1555.8 1710.1 1861.8 2014.7 2172.9 2327.2 2476.9 2641.0 2826.6 3015.5 
3233.2 3477.1 3737.2 4056.9 4468.1 5267.6 5960.5 6344.9 6873.7 7492.8 7985.7 8056.9 7685.6 6588.1 
5199.6 3840.5 2164.4 858.3 304.0 121.6 34.6 0.0 
880.5 971.4 1086.5 1219.8 1376.1 1530.3 1673.5 1821.9 1982.0 2141.5 2280.1 2429.2 2591.3 2769.1 2957.4 
3172.4 3416.3 3684.3 3998.7 4420.4 5183.2 5902.3 6292.6 6846.9 7501.9 8026.9 8151.7 7783.7 6663.9 
5219.8 3793.5 2042.8 798.8 296.1 130.1 35.3 0.0 
880.5 921.7 979.3 1057.0 1144.0 1249.9 1359.1 1470.2 1582.6 1706.8 1822.5 1923.2 2040.9 2161.2 2303.0 
2453.4 2630.5 2829.9 3111.0 3509.1 4094.8 4530.2 4921.8 5453.9 6023.2 6389.3 6397.8 5994.5 5027.7 3837.3 
2480.2 1095.6 424.9 172.6 60.8 15.0 0.0 
880.5 896.2 928.9 974.0 1036.1 1103.5 1178.0 1251.2 1338.8 1419.2 1497.0 1572.2 1646.0 1720.6 1795.7 
1885.3 1993.2 2125.2 2319.3 2665.2 3024.7 3267.9 3542.4 3913.1 4269.4 4403.4 4204.0 3732.7 3009.7 2281.4 
1445.3 651.1 272.6 119.6 50.3 11.8 0.0 
880.5 865.5 873.4 896.2 930.2 974.7 1020.4 1066.8 1113.3 1156.4 1194.3 1219.8 1243.3 1260.3 1267.5 
1274.1 1282.6 1298.3 1355.8 1444.0 1482.6 1477.4 1486.5 1514.6 1516.6 1422.5 1222.4 971.4 686.4 492.9 347.1 
228.1 141.9 84.3 44.5 13.1 0.0 
880.5 821.7 794.9 790.3 804.7 830.9 859.0 882.5 898.8 906.7 903.4 890.3 870.1 839.4 802.1 
755.7 708.0 658.3 608.6 565.5 530.8 509.9 500.7 496.2 487.7 468.7 437.3 389.6 319.7 251.7 201.3 156.9 111.8 
71.3 36.6 9.8 0.0 
880.5 785.1 739.3 734.1 752.4 777.3 801.4 817.8 822.4 815.8 800.1 775.9 744.6 708.0 666.1 624.9 
587.7 553.7 526.9 506.6 494.2 489.6 490.9 495.5 500.7 496.8 477.9 441.9 384.4 304.0 232.7 178.5 126.2 68.0 33.3 6.5 
0.0 
880.5 754.4 707.3 709.3 732.8 756.3 775.3 784.4 782.5 767.5 744.6 715.8 679.2 641.9 610.6 583.1 
560.9 544.5 532.1 522.3 511.2 502.0 498.1 495.5 493.5 485.7 461.5 427.5 390.3 336.0 263.4 187.0 115.1 71.9 29.4 3.9 
0.0 
880.5 729.5 688.4 697.5 721.0 742.0 755.7 760.3 750.5 729.5 700.8 668.7 635.4 606.0 587.0 577.9 
574.6 562.2 544.5 528.8 514.5 489.6 447.8 427.5 415.1 401.4 389.0 375.2 358.9 336.0 294.8 232.7 195.5 145.1 55.6 0.7 
0.0 
880.5 708.6 675.3 689.0 711.2 728.2 739.3 736.7 722.3 696.9 666.8 636.1 608.6 589.6 581.1 576.6 569.4 
556.3 535.4 493.5 470.7 460.2 447.1 434.7 420.3 405.3 386.3 370.0 356.3 336.7 309.9 283.1 249.7 186.3 87.6 0.0 0.0 
880.5 692.9 668.7 685.1 704.7 718.4 724.3 717.1 697.5 670.0 640.0 611.9 591.6 577.2 566.8 555.0 540.0 
503.4 481.8 475.9 468.1 459.6 449.1 437.3 422.9 406.6 389.6 370.0 341.2 311.2 262.8 226.2 175.8 117.0 45.8 0.0 0.0 
880.5 688.4 665.5 682.5 698.8 711.2 714.5 704.7 683.8 655.0 625.6 599.4 579.2 564.1 549.1 534.1 498.1 
475.2 470.7 467.4 462.2 455.6 447.1 433.4 418.4 402.0 381.8 356.9 320.3 287.0 241.2 196.8 144.5 90.2 56.2 0.0 0.0 
880.5 681.8 661.6 678.5 692.9 704.0 704.0 692.9 670.0 641.3 611.2 587.0 566.1 551.1 533.4 512.5 477.2 
463.5 462.8 456.9 451.1 442.6 432.8 426.9 417.1 405.3 390.3 370.0 339.9 296.1 237.3 188.3 132.7 122.2 32.0 0.0 0.0 
880.5 681.8 659.6 678.5 691.6 702.1 702.7 689.7 668.1 638.7 607.3 581.8 562.2 547.2 528.2 506.6 470.7 
460.2 458.9 452.4 446.5 437.3 430.1 424.9 416.4 404.6 390.9 369.3 338.0 288.3 233.4 185.7 124.2 123.6 26.1 0.0 0.0 
